下载文档 () / 20
动力,因我们而不同*

EVDCNACS-200

CHARGING CABLE RETROFIT KIT WITH 25 FT NACS CORD SET RATED AT 200A, 1000V. FOR 50 AND 75 KW DC CHARGER

常用规格

Product Name
Eaton Green Motion 50-150kW DC EV Charger
Catalog Number
EVDCNACS-200
UPC
786687111276
Product Length/Depth
525 mm
Product Height
560 mm
Product Width
245 mm
Product Weight
19 kg
Certifications
UL Listed

产品规格

Special features
NACS Cordset
Amperage Rating
200A

导出产品规格