Eaton Crouse-Hinds series EVI light fixture
EVI301{}250

EVI301{}250

Eaton Crouse-Hinds series EVI light fixture, Medium base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-25 max. lamp size, No mounting module, Factory sealed, 250 Vac, 300W
EVI301/250 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVI301/250
UPC
782274270074
Product Length/Depth
7.25 in
Product Height
13.33 in
Product Width
7.25 in
Product Weight
11.75 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Base type
Medium
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-25
Wattage
300W
Mounting Method
No mounting module
Special features
Factory sealed
Voltage rating
250 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.