Eaton Crouse-Hinds series EVI light fixture
EVIA2501

EVIA2501

Eaton Crouse-Hinds series EVI light fixture, Mogul base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-40 max. lamp size, Pendant mount, Factory sealed, 3/4", 277 Vac, 500W
EVIA2501 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVIA2501
UPC
782274244457
Product Length/Depth
10 in
Product Height
17.25 in
Product Width
10 in
Product Weight
25 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Base type
Mogul
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-40
Trade size
3/4"
Wattage
500W
Mounting Method
Pendant
Special features
Factory sealed
Voltage rating
277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.