Eaton Crouse-Hinds series EVI light fixture
EVICX3301

EVICX3301

Eaton Crouse-Hinds series EVI light fixture, Medium base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-25 max. lamp size, Ceiling mount, Factory sealed, 1", 120 Vac, 300W
EVICX3301 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVICX3301
UPC
782274244433
Product Length/Depth
7.25 in
Product Height
13.75 in
Product Width
7.25 in
Product Weight
13 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Base type
Medium
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-25
Trade size
1"
Wattage
300W
Mounting Method
Ceiling
Special features
Factory sealed
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.