Eaton Crouse-Hinds series EVI light fixture
EVICX3501

EVICX3501

Eaton Crouse-Hinds series EVI light fixture, Mogul base, Heat and impact resistant glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, PS-40 max. lamp size, Ceiling mount, Factory sealed, 1", 277 Vac, 500W
EVICX3501 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVICX3501
UPC
782274244501
Product Length/Depth
10 in
Product Height
18.25 in
Product Width
10 in
Product Weight
26 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Base type
Mogul
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-40
Trade size
1"
Wattage
500W
Mounting Method
Ceiling
Special features
Factory sealed
Voltage rating
277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.