Eaton Crouse-Hinds series EV LED light fixture
EVLEDBX2A201

EVLEDBX2A201

Eaton Crouse-Hinds series EV LED light fixture, 0.36A, Wildlife friendly, AC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Wall mt, 0.98 PF, 3/4", 100-277 Vac, 36W
EVLEDBX2A201 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDBX2A201
UPC
662276435735
Product Length/Depth
12.56 in
Product Height
16.81 in
Product Width
7.25 in
Product Weight
11 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Color temperature
Wildlife friendly
Drive type
AC
Equivalent luminaire
100-200W incandescent
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Power factor
0.98
Trade size
3/4"
Wattage
36W
Mounting Method
Wall
Amperage Rating
0.36A
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.