Eaton Crouse-Hinds series EV LED light fixture
EVLEDC201{}DC

EVLEDC201{}DC

Eaton Crouse-Hinds series EV LED light fixture, 1.15A, Cool white, DC drive, 100-200W incan equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, No mounting module, 12-24 Vdc, 15W
EVLEDC201/DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDC201/DC
UPC
662276283077
Product Length/Depth
7.25 in
Product Height
12.75 in
Product Width
7.25 in
Product Weight
11 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class II, Division 1
Class I, Zone 1
Class I, Division 1
NEMA Rating
4X
Color temperature
Cool white
Drive type
DC
Equivalent luminaire
100-200W incandescent
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Wattage
15W
Mounting Method
No mounting module
Amperage Rating
1.15 A
Frequency rating
50/60 Hz
Voltage rating
12-24 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.