知识搜索
下载文档 () / 20
动力,因我们而不同*

EVLLA11LC0-UNV1

Eaton Crouse-Hinds series Hazard-Gard EVLLA explosionproof LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 120-277 Vac, 115W

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA11LC0-UNV1
UPC
662276950788
Product Length/Depth
15.9 in
Product Height
11.97 in
Product Width
15.9 in
Product Weight
53 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
11000
Lumens per watt
104
Color temperature
Cool white
Mounting Method
No mounting module
Equivalent luminaire
250W-320W HID
Guard type
No guard
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Lens material
Shatter-resistant glass
Wattage
115W
Dimming
Dimmable driver
Power factor
> 0.90

导出产品规格