Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
EVLLA11LCBX20-UNV34

EVLLA11LCBX20-UNV34

Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, Wall mount, 3/4", 347-480 Vac, 115W
EVLLA11LCBX20-UNV34 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA11LCBX20-UNV34
UPC
662276992818
Product Length/Depth
17.54 in
Product Height
14.9 in
Product Width
16.05 in
Product Weight
56 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
250W-320W HID
Guard type
No guard
Lens material
Shatter-resistant glass
Material
Copper-free aluminum
Power factor
> 0.90
Trade size
3/4"
Lumens
11000
Wattage
115W
Mounting Method
Wall
Frequency rating
50/60 Hz
Lumens per watt
104
Voltage rating
347-480 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.