Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
EVLLA11LCJ50-UNV34

EVLLA11LCJ50-UNV34

Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, No guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum,Stanchion 25° angled mount,1-1/2",347-480 Vac,115W
EVLLA11LCJ50-UNV34 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA11LCJ50-UNV34
UPC
662276992825
Product Length/Depth
18.09 in
Product Height
16.05 in
Product Width
18.09 in
Product Weight
58.5 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
250W-320W HID
Guard type
No guard
Lens material
Shatter-resistant glass
Material
Copper-free aluminum
Power factor
> 0.90
Trade size
1-1/2"
Lumens
11000
Wattage
115W
Mounting Method
Stanchion 25° angled
Frequency rating
50/60 Hz
Lumens per watt
104
Voltage rating
347-480 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.