知识搜索
下载文档 () / 20
动力,因我们而不同*

EVLLA11LCJ51-UNV1

Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equiv, Stainless steel guard, Shatter-resistant glass lens, 11000 lm, 104 lm/W, Copper-free alum, Stanchion 25° angled mt, 1-1/2", 120-277 Vac, 115W

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA11LCJ51-UNV1
UPC
662276993891
Product Length/Depth
18.09 in
Product Height
16.05 in
Product Width
18.09 in
Product Weight
58.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
11000
Lumens per watt
104
Color temperature
Cool white
Mounting Method
Stanchion 25° angled
Equivalent luminaire
250W-320W HID
Trade size
1-1/2"
Guard type
Stainless steel
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Lens material
Shatter-resistant glass
Wattage
115W
Dimming
Dimmable driver
Power factor
> 0.90

导出产品规格