知识搜索
下载文档 () / 20
动力,因我们而不同*

EVLLA13LCA21-UNV34

Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 320W-400W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 13000 lumens, 100 lm/W, Copper-free aluminum, Pendant mount, 3/4", 347-480 Vac, 130W

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA13LCA21-UNV34
UPC
662276994331
Product Length/Depth
16.32 in
Product Height
15.42 in
Product Width
16.32 in
Product Weight
55 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
13000
Lumens per watt
100
Color temperature
Cool white
Mounting Method
Pendant
Equivalent luminaire
320W-400W HID
Trade size
100-240 Vac, 127-250 Vdc
Guard type
Stainless steel
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Lens material
Shatter-resistant glass
Wattage
130W
Dimming
Dimmable driver
Power factor
> 0.90

导出产品规格