知识搜索
下载文档 () / 20
动力,因我们而不同*

EVLLA13LCBX30-UNV1

Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 320W-400W HID equivalent, No guard, Shatter-resistant glass lens, 13000 lumens, 100 lm/W, Copper-free aluminum, Wall mount, 1", 120-277 Vac, 130W

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA13LCBX30-UNV1
UPC
662276991286
Product Length/Depth
17.54 in
Product Height
14.9 in
Product Width
16.05 in
Product Weight
56 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
13000
Lumens per watt
100
Color temperature
Cool white
Mounting Method
Wall
Equivalent luminaire
320W-400W HID
Trade size
1"
Guard type
No guard
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Lens material
Shatter-resistant glass
Wattage
130W
Dimming
Dimmable driver
Power factor
> 0.90

导出产品规格