下载文档 () / 20
动力,因我们而不同*

EXH5 240160 050

Eaton Crouse-Hinds series EXH electric air heater, 60 Hz, 17,100 BTU/hr, 5 kW, Steel, 20.8A max., Single-phase, 18.6°F (10.3°C) temperature rise, 240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EXH electric air heater
Catalog Number
EXH5 240160 050
UPC
662276438149
Product Length/Depth
19.47 in
Product Height
18.5 in
Product Width
22.63 in
Product Weight
140 lb

产品规格

Voltage rating
240Vac
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Frequency rating
60 Hz
NEMA Rating
7
9
Heat output
17,100 BTU/hr
Phase
Single-phase
Temperature rise
18.6°F (10.3°C)
Power output
5 kW
Maximum total amperage
20.8 A
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。