下载文档 () / 20
动力,因我们而不同*

EXH5 480360 100

Eaton Crouse-Hinds series EXH electric air heater, 60 Hz, 34,150 BTU/hr, 10 kW, Steel, 12.0A max., Three-phase, 37.2°F (20.7°C) temperature rise, 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EXH electric air heater
Catalog Number
EXH5 480360 100
UPC
662276235694
Product Length/Depth
19.47 in
Product Height
18.5 in
Product Width
22.63 in
Product Weight
140 lb

产品规格

Voltage rating
480 Vac
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Frequency rating
60 Hz
NEMA Rating
7
9
Heat output
34,150 BTU/hr
Phase
Three-phase
Temperature rise
37.2°F (20.7°C)
Power output
10 kW
Maximum total amperage
12 A
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。