下载文档 () / 20
动力,因我们而不同*

EXH5 480360 200

Eaton Crouse-Hinds series EXH electric air heater, 60 Hz, 68,300 BTU/hr, 20 kW, Steel, 24.1A max., Three-phase, 36.1°F (20.1°C) temperature rise, 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EXH electric air heater
Catalog Number
EXH5 480360 200
UPC
662276504875
Product Length/Depth
23.44 in
Product Height
22.5 in
Product Width
22.63 in
Product Weight
168 lb

产品规格

Voltage rating
480 Vac
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Frequency rating
60 Hz
NEMA Rating
7
9
Heat output
68,300 BTU/hr
Phase
Three-phase
Temperature rise
36.1°F (20.1°C)
Power output
20 kW
Maximum total amperage
24.1 A
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。