知识搜索
下载文档 () / 20
动力,因我们而不同*

EXKO231402L1212

Eaton Crouse-Hinds series CEAG GHG 619 twilight switch, 10A, Glass-fibre reinforced polyester, With Ex-e GHG 721 00 enclosure, 3 x UT4 + 2 x UT4 PE terminals, 1 x M20 threaded plug, Internal earth plate cable entry, 105-305 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 619 twilight switch
Catalog Number
EXKO231402L1212
Product Length/Depth
165 mm
Product Height
243 mm
Product Width
131.5 mm
Product Weight
1.1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Material
Glass-fibre reinforced polyester
Amperage Rating
10A
Trade size
1 x M20 threaded plug
Voltage rating
105-305 Vac
Type
Internal earth plate cable entry
Special features
Ex-e GHG 721 00 enclosure, 3 x UT4 + 2 x UT4 PE terminals

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。