知识搜索
下载文档 () / 20
动力,因我们而不同*

EXKO231405L1322

Eaton Crouse-Hinds series CEAG GHG 619 twilight switch, 10A, Stainless steel, With Ex-e GHG 744 21 enclosure, 3 x UT4 + 2 x UT4 PE terminals, 1 x M20 threaded plug + 1 x M20 breathing/draining plug, Flange cable entry, 105-305 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 619 twilight switch
Catalog Number
EXKO231405L1322
Product Length/Depth
255 mm
Product Height
419 mm
Product Width
151 mm
Product Weight
1.1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Material
Stainless steel
Amperage Rating
10A
Trade size
1 x M20 threaded plug + 1 x M20 breathing/draining plug
Voltage rating
105-305 Vac
Type
Flange cable entry
Special features
Ex-e GHG 744 21 enclosure, 3 x UT4 + 2 x UT4 PE terminals

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。