下载文档 () / 20
动力,因我们而不同*

EXKO238001E0003

Eaton Crouse-Hinds series FL-EX power cord, 16A, 25 m x 3G 2.5 mm², Nickel plated contacts, Polyamide, 3-pole, Single-side connected, 200-250 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series FL-EX power cord
Catalog Number
EXKO238001E0003
Product Length/Depth
25000 mm
Product Height
2.5 mm
Product Width
2.5 mm
Product Weight
6.2 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 2
Zone 1
Zone 22
Type
Single-side connected
Amperage Rating
16 A
Voltage rating
200-250 Vac
Cable length
25 m x 3G 2.5 mm²
Material
Polyamide
Contact material
Nickel plated
Number of poles
3-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。