下载文档 () / 20
动力,因我们而不同*

EXKO238001E0019

Eaton Crouse-Hinds series FL-EX power cord, 63A, 5 m x 5G 16 mm², Nickel plated contacts, Polyamide, 5-pole, Single-side connected, 380-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series FL-EX power cord
Catalog Number
EXKO238001E0019
Product Weight
9.636 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Type
Single-side connected
Amperage Rating
63A
Voltage rating
380-415 Vac
Cable length
5 m x 5G 16 mm²
Material
Polyamide
Contact material
Nickel plated
Number of poles
5-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。