Eaton Crouse-Hinds series EYD drain cover, Used with EYD51 and EYD516 conduit sealing fittings
| Product Name |
Eaton Crouse-Hinds series EYD drain cover
|
| Catalog Number |
EYD51 COVER
|
| UPC |
662276211285
|
| Product Length/Depth |
4.5 in
|
| Product Height |
3.13 in
|
| Product Width |
3.88 in
|
| Product Weight |
0.8 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Type |
Used with EYD51 and EYD516 conduit sealing fittings
|