Eaton Crouse-Hinds series EYD drain cover, Copper-free aluminum, Used with EYD8, EYD81, EYD86 and EYD816 conduit sealing fittings
| Product Name |
Eaton Crouse-Hinds series EYD drain cover
|
| Catalog Number |
EYD8 COVER SA
|
| UPC |
662276090545
|
| Product Length/Depth |
8.75 in
|
| Product Height |
4.38 in
|
| Product Width |
4.38 in
|
| Product Weight |
2.24 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Material |
Copper-free aluminum
|
| Type |
Used with EYD8, EYD81, EYD86 and EYD816 conduit sealing fittings
|