知识搜索
下载文档 () / 20
动力,因我们而不同*

EYD9 KIT

Eaton Crouse-Hinds series EYS/EYD drain conversion kit, Converts an EYS to an EYD conduit sealing fitting, Used with EYS9, EYS10, EYS96 and EYS106 conduit sealing fittings

常用规格

Product Name
Eaton Crouse-Hinds series EYS/EYD drain conversion kit
Catalog Number
EYD9 KIT
UPC
782274417196
Product Length/Depth
6.63 in
Product Height
4.5 in
Product Width
5.13 in
Product Weight
0.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Special features
Converts an EYS to an EYD conduit sealing fitting
Type
Used with EYS9, EYS10, EYS96 and EYS106 conduit sealing fittings

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。