Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, 3-1/2"
| Product Name |
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
|
| Catalog Number |
EYD9
|
| UPC |
782274375854
|
| Product Length/Depth |
4.75 in
|
| Product Height |
9.19 in
|
| Product Width |
4.75 in
|
| Product Weight |
12.39 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Gender |
Female
|
| Trade size |
3-1/2"
|
| Sealing position |
Vertical only
|
| Material |
Feraloy iron alloy
Ductile iron |