知识搜索
下载文档 () / 20
动力,因我们而不同*

EYD96 SA

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Copper-free aluminum, Vertical only, 3-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD96 SA
UPC
782274130712
Product Length/Depth
4.75 in
Product Height
9.19 in
Product Width
4.75 in
Product Weight
5.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Trade size
3-1/2"
Sealing position
Vertical only
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。