Eaton Crouse-Hinds series EYS conduit sealing fitting
EYS106

EYS106

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, 4"
EYS106 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS106
UPC
782274380001
Product Length/Depth
5.25 in
Product Height
9.75 in
Product Width
5.25 in
Product Weight
20.95 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Ductile iron
Gender
Male and female
Sealing position
Vertical or horizontal
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.