知识搜索
下载文档 () / 20
动力,因我们而不同*

EYS21 S752

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, epoxy powder coat finish, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS21 S752
UPC
782274459073
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
1.06 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 1
Class II, Division 1
Class I, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Female
Trade size
3/4"
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated, epoxy powder coat finish

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。