知识搜索
下载文档 () / 20
动力,因我们而不同*

EYS21 SA

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, Group B rated, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS21 SA
UPC
782274275840
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
0.39 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Female
Trade size
3/4"
Material
Copper-free aluminum
Special features
Group B rated

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。