Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Stainless steel, Vertical or horizontal, 3/4"
| Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
| Catalog Number |
EYS21 SS
|
| UPC |
662276574144
|
| Product Length/Depth |
1.95 in
|
| Product Height |
3.63 in
|
| Product Width |
1.5 in
|
| Product Weight |
1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class III |
| Sealing position |
Vertical or horizontal
|
| Gender |
Female
|
| Trade size |
3/4"
|
| Material |
Stainless steel
|