Eaton Crouse-Hinds series EYS conduit sealing fitting
EYS21 SA

EYS21 SA

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, Group B rated, 3/4"
EYS21 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS21 SA
UPC
782274275840
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
0.39 lb

产品规格

Special features
Group B rated
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Gender
Female
Sealing position
Vertical or horizontal
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.