知识搜索
下载文档 () / 20
动力,因我们而不同*

EYS6 SA

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, 2"

常用规格

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS6 SA
UPC
782274275772
Product Length/Depth
5.2 in
Product Height
3.6 in
Product Width
9.3 in
Product Weight
1.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Female
Trade size
2"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。