知识搜索
下载文档 () / 20
动力,因我们而不同*

EYS:6881L

Eaton Crouse-Hinds series EYS inspection plug, Used with EYS91, EYS101, EYS1016, EYS9, EYS96, EYS10 and EYS106 conduit sealing fittings

常用规格

Product Name
Eaton Crouse-Hinds series EYS inspection plug
Catalog Number
EYS:6881L
UPC
782274255187
Product Length/Depth
6.63 in
Product Height
4.5 in
Product Width
5.13 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Type
Used with EYS91, EYS101, EYS1016, EYS9, EYS96, EYS10 and EYS106 conduit sealing fittings

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。