Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
EYSX3 SA

EYSX3 SA

Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, 1"
EYSX3 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
Catalog Number
EYSX3 SA
UPC
782274943190
Product Length/Depth
2.19 in
Product Height
5.06 in
Product Width
2.19 in
Product Weight
1.25 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
Gender
Female
Sealing position
Vertical or horizontal
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.