知识搜索
下载文档 () / 20
动力,因我们而不同*

F1061-226

Eaton Crouse-Hinds series Pauluhn F1061 marine interior, 60 Hz, T8, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 220 Vac, 15W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn F1061 marine interior
Catalog Number
F1061-226
UPC
662276392250
Product Length/Depth
19.5 in
Product Height
5.63 in
Product Width
3 in
Product Weight
5.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Berth/mirror
Number of lamps
1-lamp
Wattage
15W
Light type
T8
Mounting Method
Wall
Material
Aluminum
Voltage rating
220 Vac
Frequency rating
60 Hz

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。