Eaton Crouse-Hinds series Pauluhn F1061 marine interior
F1061-226

F1061-226

Eaton Crouse-Hinds series Pauluhn F1061 marine interior, 60 Hz, T8, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 220 Vac, 15W
F1061-226 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn F1061 marine interior
Catalog Number
F1061-226
UPC
662276392250
Product Length/Depth
19.5 in
Product Height
5.63 in
Product Width
3 in
Product Weight
5.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Light type
T8
Material
Aluminum
Number of lamps
1-lamp
Wattage
15W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth/mirror
Voltage rating
220 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.