Eaton Crouse-Hinds series Pauluhn F1062 marine interior
F1062

F1062

Eaton Crouse-Hinds series Pauluhn F1062 marine interior, 60 Hz, T5, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 120 Vac, 8W
F1062 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn F1062 marine interior
Catalog Number
F1062
UPC
662276392304
Product Length/Depth
13.5 in
Product Height
5.19 in
Product Width
3 in
Product Weight
2.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Light type
T5
Material
Aluminum
Number of lamps
1-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth/mirror
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.