Eaton Crouse-Hinds series Pauluhn F215 marine interior
F215

F215

Eaton Crouse-Hinds series Pauluhn F215 marine interior, 60 Hz, Acrylic lens, T8, Aluminum, Wall mount, 2-lamp, Berth/mirror type, 120 Vac, 15W
F215 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn F215 marine interior
Catalog Number
F215
UPC
662276498648
Product Length/Depth
21.25 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
7 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
2-lamp
Wattage
15W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth/mirror
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.