Eaton Crouse-Hinds series Pauluhn F215 marine interior
F215LCO-226

F215LCO-226

Eaton Crouse-Hinds series Pauluhn F215 marine interior, 60 Hz, Acrylic lens, T8, Aluminum, Wall mount, 2-lamp, Without convenience outlet, Berth/mirror type, 220 Vac, 15W
F215LCO-226 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn F215 marine interior
Catalog Number
F215LCO-226
UPC
662276392618
Product Length/Depth
21.25 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
6.4 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
2-lamp
Wattage
15W
Mounting Method
Wall
Frequency rating
60 Hz
Special features
Without convenience outlet
Type
Berth/mirror
Voltage rating
220 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.