Eaton Monofilament Filter Bag
F4B43668
Код модели: NMO-200-P01H-403

F4B43668
Код модели: NMO-200-P01H-403

Eaton Monofilament Filter Bag, NMO-200-P01H-403, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 200 µm, Nominal
F4B43668 - sku page

Photo is representative

常用规格

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F4B43668
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
200 µm
Operating temperature - max
125 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.