Eaton Monofilament Filter Bag
F4B44415
Код модели: NMO-50-P01S-403

F4B44415
Код модели: NMO-50-P01S-403

Eaton Monofilament Filter Bag, NMO-50-P01S-403, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 50. µm, Nominal
F4B44415 - sku page

Photo is representative

常用规格

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F4B44415
Product Length/Depth
230 mm
Product Weight
0.05 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.08 m²
Packaging
40 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.