Eaton SNAP-RING Filter Bag
F4B45203
Код модели: PE-250-P01S-302

F4B45203
Код модели: PE-250-P01S-302

Eaton SNAP-RING Filter Bag, PE-250-P01S-302, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 250 µm, Nominal
F4B45203 - sku page

Photo is representative

常用规格

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F4B45203
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
250 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
30 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.