Eaton SNAP-RING Filter Bag
F4B45237
Код модели: PE-50-P01A-H-302

F4B45237
Код модели: PE-50-P01A-H-302

Eaton SNAP-RING Filter Bag, PE-50-P01A-H-302, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 50 µm, Nominal
F4B45237 - sku page

Photo is representative

常用规格

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F4B45237
Product Length/Depth
430 mm
Product Weight
0.12 kg
Certifications
ISO 9001

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
30 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.