Eaton SNAP-RING Filter Bag
F4B46108
Код модели: HT-1-P01A-202

F4B46108
Код модели: HT-1-P01A-202

Eaton SNAP-RING Filter Bag, HT-1-P01A-202, Size 01: Dia 7 x 17" L (180 x 430 mm), Meta-Aramid, 1.0 µm, Nominal
F4B46108 - sku page

Photo is representative

常用规格

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F4B46108
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Meta-Aramid
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
1.0 µm
Operating temperature - max
205 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
20 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.