Eaton SENTINEL Filter Bag
F4C43492
Код модели: PE-25-P02H-301

F4C43492
Код модели: PE-25-P02H-301

Eaton SENTINEL Filter Bag, PE-25-P02H-301, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 25 µm, Nominal
F4C43492 - sku page

Photo is representative

常用规格

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F4C43492
Product Length/Depth
810 mm
Product Weight
0.17 kg
Certifications
ISO 9001

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
25.0 µm
Operating temperature - max
150 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
30 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.