Eaton LOFCLEAR 100 Filter Bag
F4C45978
Код модели: LCR-125-T02A-251

F4C45978
Код модели: LCR-125-T02A-251

Eaton LOFCLEAR 100 Filter Bag, LCR-125-T02A-251, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 125 µm, High-Efficiency
F4C45978 - sku page

Photo is representative

常用规格

Product Name
Eaton LOFCLEAR 100 Filter Bag
Catalog Number
F4C45978
Product Length/Depth
810 mm
Product Weight
0.25 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Stainless steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
125 µm
Operating temperature - max
90 °C
Flow rate - max
15 m³/h
Filter area
0.48 m²
Packaging
25 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.