Eaton TOPLINE Bag Filter Housing
F4V44521
Код модели: TBF-0102-AB10-020A-11BON

F4V44521
Код модели: TBF-0102-AB10-020A-11BON

Eaton TOPLINE Bag Filter Housing, TBF-0102-AB10-020A-11BON, No. of Bags 1, Bag Size 02, Stainless Steel, 10 Bar, ANSI flange 2"
F4V44521 - sku page

Photo is representative

常用规格

Product Name
Eaton TOPLINE Bag Filter Housing
Catalog Number
F4V44521
Product Length/Depth
219 mm
Product Height
1600 mm
Product Width
486 mm
Product Weight
42 kg
Certifications
ISO 9001

产品规格

Closure type
Swing bolts/hexnuts
Code stamp
None
Lid lift style
Manual
Surface finishing (inside)
Glass bead-blasted
Surface finishing (outside)
Glass bead-blasted
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
2"
Material
SS 316 (1.4401)
Stainless Steel 316 (1.4401)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.