| Product Name |
Eaton POLYLINE Bag Filter Housing
|
| Catalog Number |
F4V74312
|
| Product Length/Depth |
254 mm
|
| Product Height |
1273 mm
|
| Product Width |
467 mm
|
| Product Weight |
28.6 kg
|
| Certifications |
ISO 9001
|
| Closure type |
Spin-off
|
| Code stamp |
None
|
| Filter bag size |
02: Dia 7 x 32"L (180 x 810mm)
|
| Number of filter bags |
1
|
| Design pressure - max |
10 bar
|
| Connection type (inlet/outlet) |
ANSI flange
|
| Connection size (inlet/outlet) |
2"
|
| Material |
Polypropylene
|