Eaton BANDSEAL Filter Bag
F4W44611
Код модели: NMO-125-P43R-R-503

F4W44611
Код модели: NMO-125-P43R-R-503

Eaton BANDSEAL Filter Bag, NMO-125-P43R-R-503, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 125 µm, Nominal
F4W44611 - sku page

Photo is representative

常用规格

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F4W44611
Product Length/Depth
230 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
125 µm
Operating temperature - max
190 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
50 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.