Eaton BANDSEAL Filter Bag
F4W46392
Код модели: NMO-800-P43R-R-E-303

F4W46392
Код модели: NMO-800-P43R-R-E-303

Eaton BANDSEAL Filter Bag, NMO-800-P43R-R-E-303, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 800 µm, Nominal
F4W46392 - sku page

Photo is representative

常用规格

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F4W46392
Product Length/Depth
230 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
800 µm
Operating temperature - max
190 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
30 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.