Eaton DURAGAF Filter Bag
F5846279
Код модели: POXL-100-P02E-20L

F5846279
Код модели: POXL-100-P02E-20L

Eaton DURAGAF Filter Bag, POXL-100-P02E-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 100 µm, Nominal
F5846279 - sku page

Photo is representative

常用规格

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F5846279
Product Length/Depth
810 mm
Product Weight
0.26 kg
Compliances
FDA 21CFR177
Certifications
Halal
ISO 9001
Kosher

产品规格

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
90 °C
Flow rate - max
30 m³/h
Filter area
0.48 m²
Packaging
20 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.